IESNA:LM-63-2002
[TEST]P1302910
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3RT02R109024DE010 E3BUS1H
[LUMINAIRE]3in Adjustable LED luminaire with, R10 optic, 2400K CCT AND, 90CRI , E3BUS1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2400
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]255
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 3.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
5265.4 5113.7 4717 4094.5 3413.9 2709.7 2043.5 1480 1041.1 732
526.5 390 299.9 240.9 196.3 162.6 107.8 69.1 43.8 29.5
21.1 15.2 11 7.6 5.1 2.5 1.7 0.8 0.8 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0
